IESNA:LM-63-2002
[TEST]P951728
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-750-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]54189
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
7451.5 8013.3 8616.6 9222.8 9687.5 9972 10145 10242.2 10349.4 10473.8
10633.9 10851.2 11144.3 11490.3 11910.6 12618.3 13687.7 15105.9 16857.3 19047.5
21918.3 25213.7 28722.1 31913.2 33841.8 32862.5 30902.4 28276.1 25120.8 21360.7
16604.2 11863.4 7764.6 4513.5 1985.8 614.8 0
7451.5 8043.6 8722.7 9395.5 9891.6 10193.3 10336 10371.1 10394.3 10414.9
10448 10519 10648.8 10811.8 11080.2 11641.5 12625.4 14052 15910.5 18126.5
20780.6 23836.1 27361.1 31172 34993 36008 33854.6 31083.9 28174.8 24865.4
20231.6 15249.5 10613.3 6461 3019.5 962.2 0
7451.5 8074.2 8829.1 9567.9 10095.8 10414.3 10526.7 10500.1 10439.5 10356
10262.2 10186.4 10153.5 10133.5 10250.2 10664.8 11563.2 12998 14963.5 17205.3
19643.1 22458.7 26000 30430.6 36144.4 39153.6 36806.9 33891.8 31229.2 28370.4
23859 18635.8 13461.8 8408.8 4053.1 1309.6 0
7451.5 8117.4 8934.3 9723.2 10277.9 10579 10629.9 10502.1 10303.7 10074.6
9835 9620.6 9457 9345.5 9429 9918.5 11008.2 12678.3 14822.6 17176.7
19648 22319.5 25457 29341.5 34791.9 39001.2 37391.1 34165.7 31351.6 28458.5
24184.6 19101.9 14041.1 9055.8 4603.5 1616.7 0
7451.5 8160.6 9039.8 9878.5 10460.1 10743.1 10733.4 10503.8 10167.8 9793.3
9407.8 9055 8760.5 8557.4 8608.1 9172.2 10453.2 12358.7 14681.3 17148.1
19652.9 22179.9 24914 28252.6 33439.5 38848.5 37975 34439.4 31474.2 28546.3
24510.3 19567.9 14620.4 9703.2 5154 1923.8 0
7451.5 8186.3 9097 9972 10570.4 10823.2 10736.3 10388 9912.2 9417.3
8951.2 8548.9 8233.2 8061.9 8263.8 9149.9 10844.9 13213 16050.1 19122.7
22197.7 25219.7 28297.2 31668.7 36672.2 41809.9 41738.4 38360.7 34980.9 31289.8
26644.8 21190.6 15845.9 10546.7 5847.1 2270.3 0
7451.5 8212 9154.2 10065.5 10680.2 10903.3 10739.1 10272.2 9656.6 9041.3
8494.5 8042.8 7705.9 7566.4 7919.8 9127.6 11236.7 14067.4 17419.1 21096.8
24742.5 28259.5 31680.1 35084.7 39905 44771.6 45502.2 42281.7 38487.4 34033.4
28779.3 22813.3 17070.9 11390.2 6539.9 2616.9 0
7451.5 8224.9 9188.8 10116.1 10729.4 10930.1 10710.5 10166.1 9470.4 8808.5
8249.8 7802 7482.6 7391.1 7878.9 9314.6 11691.3 14894.3 18777.9 23086.1
27368.2 31508.3 35553.1 39471.5 44601.8 49240.2 49835.2 46633.4 42232.2 36838.1
30753.7 24213.5 17806.3 11697 6714 2631.7 0
7451.5 8237.8 9223.7 10166.4 10778.3 10957 10681.9 10059.7 9284.3 8575.7
8005.6 7561.5 7259.3 7215.6 7838 9501.6 12145.9 15721.3 20136.9 25075
29994 34756.8 39426.1 43858.1 49298.5 53708.5 54168 50985 45976.8 39642.5
32728.1 25614 18541.4 12003.5 6888.2 2646.3 0
7451.5 8232.1 9250 10190.7 10796.9 10959.9 10648.2 9984.8 9169.9 8449.4
7886.1 7448.6 7154.1 7139.8 7831.7 9598.8 12372.4 16206.8 20961.9 26243.1
31581.5 36659.7 41689.3 46664.5 52331.7 56512.1 56555 52855 47016.2 39747.8
32199.1 24704.7 17078.9 10854.1 5967.5 2221.7 0
7451.5 8237.8 9223.7 10166.4 10778.3 10957 10681.9 10059.7 9284.3 8575.7
8005.6 7561.5 7259.3 7215.6 7838 9501.6 12145.9 15721.3 20136.9 25075
29994 34756.8 39426.1 43858.1 49298.5 53708.5 54168 50985 45976.8 39642.5
32728.1 25614 18541.4 12003.5 6888.2 2646.3 0
7451.5 8224.9 9188.8 10116.1 10729.4 10930.1 10710.5 10166.1 9470.4 8808.5
8249.8 7802 7482.6 7391.1 7878.9 9314.6 11691.3 14894.3 18777.9 23086.1
27368.2 31508.3 35553.1 39471.5 44601.8 49240.2 49835.2 46633.4 42232.2 36838.1
30753.7 24213.5 17806.3 11697 6714 2631.7 0
7451.5 8212 9154.2 10065.5 10680.2 10903.3 10739.1 10272.2 9656.6 9041.3
8494.5 8042.8 7705.9 7566.4 7919.8 9127.6 11236.7 14067.4 17419.1 21096.8
24742.5 28259.5 31680.1 35084.7 39905 44771.6 45502.2 42281.7 38487.4 34033.4
28779.3 22813.3 17070.9 11390.2 6539.9 2616.9 0
7451.5 8186.3 9097 9972 10570.4 10823.2 10736.3 10388 9912.2 9417.3
8951.2 8548.9 8233.2 8061.9 8263.8 9149.9 10844.9 13213 16050.1 19122.7
22197.7 25219.7 28297.2 31668.7 36672.2 41809.9 41738.4 38360.7 34980.9 31289.8
26644.8 21190.6 15845.9 10546.7 5847.1 2270.3 0
7451.5 8160.6 9039.8 9878.5 10460.1 10743.1 10733.4 10503.8 10167.8 9793.3
9407.8 9055 8760.5 8557.4 8608.1 9172.2 10453.2 12358.7 14681.3 17148.1
19652.9 22179.9 24914 28252.6 33439.5 38848.5 37975 34439.4 31474.2 28546.3
24510.3 19567.9 14620.4 9703.2 5154 1923.8 0
7451.5 8117.4 8934.3 9723.2 10277.9 10579 10629.9 10502.1 10303.7 10074.6
9835 9620.6 9457 9345.5 9429 9918.5 11008.2 12678.3 14822.6 17176.7
19648 22319.5 25457 29341.5 34791.9 39001.2 37391.1 34165.7 31351.6 28458.5
24184.6 19101.9 14041.1 9055.8 4603.5 1616.7 0
7451.5 8074.2 8829.1 9567.9 10095.8 10414.3 10526.7 10500.1 10439.5 10356
10262.2 10186.4 10153.5 10133.5 10250.2 10664.8 11563.2 12998 14963.5 17205.3
19643.1 22458.7 26000 30430.6 36144.4 39153.6 36806.9 33891.8 31229.2 28370.4
23859 18635.8 13461.8 8408.8 4053.1 1309.6 0
7451.5 8043.6 8722.7 9395.5 9891.6 10193.3 10336 10371.1 10394.3 10414.9
10448 10519 10648.8 10811.8 11080.2 11641.5 12625.4 14052 15910.5 18126.5
20780.6 23836.1 27361.1 31172 34993 36008 33854.6 31083.9 28174.8 24865.4
20231.6 15249.5 10613.3 6461 3019.5 962.2 0
7451.5 8013.3 8616.6 9222.8 9687.5 9972 10145 10242.2 10349.4 10473.8
10633.9 10851.2 11144.3 11490.3 11910.6 12618.3 13687.7 15105.9 16857.3 19047.5
21918.3 25213.7 28722.1 31913.2 33841.8 32862.5 30902.4 28276.1 25120.8 21360.7
16604.2 11863.4 7764.6 4513.5 1985.8 614.8 0
7451.5 7951.8 8480.8 8998.6 9404.1 9660.6 9820.4 9913.1 10007.4 10124.4
10291.4 10524.7 10828.6 11177.8 11611.5 12236.9 13131.8 14303.6 15775 17524.4
19622 21825.4 23778.9 25163.4 25509.4 24052.5 21991.2 19538.2 16861.6 13959.9
10633.6 7442.6 4795.1 2775.3 1248.4 408.9 0
7451.5 7890.4 8345 8774.8 9120.7 9349.5 9495.9 9584 9665.2 9774.7
9949.1 10197.9 10513.2 10865.5 11312.1 11855.4 12576 13501.3 14692.7 16000.9
17325.3 18437.1 18835.9 18413.6 17176.7 15242.6 13080.1 10800.3 8602.3 6559.3
4663 3021.8 1825.7 1037.4 511.3 203 0
7451.5 7824.9 8209.5 8567.7 8847.1 9039.5 9159.6 9217.1 9262 9322.6
9432.4 9604 9826.1 10058 10322.2 10618.2 10993.9 11485.4 12132.2 12821.3
13460.7 13875.8 13784.3 13140.4 11942.1 10321.7 8668.4 7048.9 5550 4243
3079.5 2086.8 1344.5 826.9 442.1 183.3 0
7451.5 7759.7 8074.2 8360.7 8573.7 8729.6 8823.4 8850.2 8858.8 8870.3
8915.4 9009.8 9139 9250.6 9332.3 9380.9 9411.5 9469.6 9571.7 9641.7
9596 9314.3 8732.4 7867.5 6707.5 5400.7 4257 3297.4 2497.6 1926.6
1496 1151.7 863.5 617 373.1 163.6 0
7451.5 7693.9 7937.8 8159.1 8329 8440.8 8490.8 8464.2 8391 8301.3
8212.6 8153.4 8125.7 8091.4 8026.8 7916.1 7763.7 7606.4 7460.3 7339.7
7208.1 6986 6617.7 6098.4 5424.2 4617.3 3891.3 3193.6 2527.4 2016.1
1577.2 1206.9 886.4 621 371.1 161.6 0
7451.5 7628.2 7801.7 7957.6 8083.9 8152 8158.3 8078.2 7923.2 7732.2
7510.1 7297 7111.8 6931.6 6721.7 6451.3 6116.1 5743.9 5349.3 5037.6
4820.3 4657.9 4502.9 4329 4140.9 3833.8 3525.6 3089.5 2556.8 2105.9
1658.4 1262.4 909.3 625.6 368.9 159.6 0
7451.5 7565.3 7674.5 7780 7874.1 7914.4 7883.2 7747.4 7513.2 7238.4
6931.6 6651.1 6416.7 6214.5 6015.8 5781.9 5502.8 5194.9 4867.7 4609
4437.1 4323.9 4241.8 4144.6 3995.9 3737.5 3480.1 3115 2674.6 2272.9
1845.4 1444 1063.1 738.9 451.8 193.3 0
7451.5 7502.4 7547.2 7602.4 7663.6 7676.8 7608.1 7416.6 7103.2 6744.6
6353.5 6005.2 5721.6 5497.1 5309.8 5112.5 4889.5 4645.9 4386.2 4180.4
4054 3990.2 3980.8 3960.2 3851 3641.4 3434.6 3140.1 2792.2 2439.6
2032.4 1625.5 1216.7 852.1 534.7 227.3 0
7451.5 7441.4 7427.1 7438.6 7461.5 7464.3 7372.8 7139.8 6780.9 6377.8
5977.5 5662.9 5434.2 5265.5 5116.8 4943.8 4736.5 4504.9 4243.3 3995.9
3811.5 3711.4 3721.4 3731.4 3700 3622.8 3436.9 3133.8 2792.2 2467.6
2161.7 1838.6 1471.1 1069.4 696.3 294.5 0
7451.5 7373.7 7308.5 7285 7296.5 7310.8 7249.9 7064 6760.9 6416.9
6083.3 5791.6 5535.1 5310.4 5098.2 4875.8 4632.1 4373.4 4116 3886.4
3684.3 3533.6 3453.5 3405.5 3360.3 3307.7 3196.7 2998.9 2747.8 2468.2
2150.8 1832.8 1470.3 1081.4 712 314.5 0
7451.5 7318.8 7205 7147.2 7151.2 7191.8 7193 7084.9 6858.1 6560.8
6249.1 5951.7 5662.1 5385.6 5118.8 4852.9 4580.4 4304.7 4049.1 3830.4
3634.5 3484.4 3375.7 3292.3 3213.6 3124.1 3001.7 2836.5 2632.3 2389
2089.9 1783.9 1429.4 1061.4 690.5 305.9 0
7451.5 7264.2 7101.2 7009.7 7006 7073.4 7136.4 7105.5 6955.4 6704.6
6414.9 6111.9 5789.6 5460.8 5139.7 4830 4528.6 4236.1 3982.5 3774.3
3585 3435.5 3298.3 3179 3066.6 2940.8 2806.4 2674.1 2516.8 2309.8
2028.7 1735.1 1388.2 1041.4 669.1 297.4 0
7451.5 7214.7 7014.3 6895.3 6891.6 6997.4 7146.6 7230.1 7171.8 6951.6
6637.1 6294.6 5941.1 5581.7 5232 4896.3 4576.4 4275 4015.1 3805.2
3633.1 3507.8 3400.9 3289.4 3163.6 3002.3 2830.2 2666.6 2491.1 2272
1992.7 1698.5 1357.6 1019.6 644.8 292.8 0
7451.5 7165.5 6927.6 6780.9 6777.2 6921.9 7156.9 7354.8 7388.5 7199.3
6859.6 6477 6092.7 5703 5324.1 4962.4 4624.1 4314.2 4048.3 3835.8
3681.4 3579.9 3503.3 3399.8 3260.2 3063.8 2853.6 2659.2 2465.3 2234.6
1956.4 1661.9 1326.7 997.9 620.5 288.2 0
7451.5 7122.3 6851 6684.6 6673.4 6840.1 7135.8 7421.1 7527.2 7379.7
7037.1 6619.4 6210.8 5816.2 5436.2 5074.2 4732.2 4416.5 4145.5 3931
3771.2 3662.2 3591.9 3503.8 3379.7 3203 3002.9 2797 2586.6 2330.1
2027.3 1719.6 1374.8 993.9 599.9 287.4 0
7451.5 7079.2 6774.4 6587.9 6569.3 6758.9 7114.6 7487.2 7665.9 7560.1
7214.7 6761.8 6329.2 5929.7 5548.6 5186.3 4840.3 4519.2 4242.7 4026
3860.7 3744.3 3680.5 3607.9 3499.3 3342.6 3152.4 2935.1 2707.8 2425.3
2098.2 1777.1 1422.5 989.9 579 286.5 0
7451.5 7035.7 6704.9 6502.7 6473.6 6659.7 7028.6 7417.7 7633.9 7579.6
7281 6835.6 6389.2 5996.3 5628.6 5285.2 4954.1 4642.1 4370.2 4151.8
3973.3 3849.3 3772.6 3698.8 3591.6 3441.2 3246.8 3024.6 2785 2495.1
2161.4 1831.4 1468.3 973.9 534.7 252.8 0
7451.5 6992.5 6635.1 6417.8 6377.8 6560.8 6942.5 7348.5 7601.6 7598.7
7347.1 6909.6 6449.3 6063.2 5708.7 5384.1 5068.2 4765.1 4497.8 4277.6
4086 3954.5 3864.4 3790.1 3684.3 3539.9 3341.1 3113.8 2862.2 2564.8
2224.6 1885.7 1514 957.9 490.4 218.7 0
7451.5 6959.1 6581.6 6354 6301.7 6463.6 6804.1 7165.2 7392 7398.6
7183 6792.7 6360.3 5981.5 5650.4 5357.3 5074.8 4798 4544.9 4331.9
4155.8 4037.1 3951.9 3878.4 3772.9 3621.1 3412.6 3175.6 2918 2619.4
2274.3 1938.1 1553.8 1042.5 569.6 251.9 0
7451.5 6925.3 6527.9 6290.6 6225.4 6366.3 6665.7 6981.9 7182.7 7198.4
7019.1 6676 6271.1 5899.4 5592.3 5330.4 5081.1 4830.9 4592.1 4386.2
4225.5 4119.7 4039.7 3966.5 3861.5 3702.3 3484.1 3237.4 2973.7 2674.1
2324.1 1990.1 1593.2 1127.2 649.1 285.4 0
7451.5 6898.2 6490.4 6246 6175.6 6302 6567.9 6837.8 7006 7016.5
6857.3 6550.5 6181.3 5827.6 5526 5269.5 5029.3 4787.1 4552.6 4358.8
4223.8 4134.6 4060.3 3987.4 3884.4 3724.3 3506.7 3259.4 2994.9 2699.2
2350.4 2014.7 1625.8 1182.6 717.7 313.1 0
7451.5 6871 6453 6201.3 6125.3 6237.7 6470.1 6693.7 6829.5 6834.4
6696 6424.9 6091 5755.9 5459.9 5208.3 4977.5 4743.7 4513.5 4331.3
4222.7 4149.5 4080.9 4008.2 3907.3 3746.3 3529 3281.1 3016 2724.4
2376.7 2039.3 1658.4 1238.1 786.3 340.8 0
7451.5 6849.8 6426.4 6170.8 6096.4 6205.4 6425.2 6627.4 6744.6 6744.9
6618.2 6372.9 6064.4 5738.4 5433.3 5160 4907.2 4656.4 4413.7 4242.7
4151.8 4091.7 4030.5 3957.3 3857.5 3701.4 3485.8 3241.4 2983.7 2697.5
2363.5 2021 1650.4 1234.7 780.6 334 0
7451.5 6828.7 6399.8 6140.4 6067.5 6173.3 6380.6 6560.8 6659.4 6655.1
6540.8 6320.6 6037.5 5721 5407 5111.9 4837.4 4569.2 4314.2 4154.1
4080.9 4034 3980.2 3906.4 3808.1 3656.5 3442.7 3201.9 2951.4 2670.6
2350.4 2002.1 1642.7 1230.9 774.9 326.5 0
7451.5 6809.2 6379.5 6122.1 6052.1 6160.2 6363.5 6539 6632.3 6625.1
6512.4 6307.7 6037.5 5723.3 5401.3 5086.5 4790 4500.3 4233.3 4079.1
4011.7 3971.9 3925.9 3852.7 3752.6 3598.2 3386 3149.3 2901.1 2622.6
2310.1 1961.5 1588.1 1184.9 738.9 308.2 0
7451.5 6789.5 6359.2 6104.1 6036.7 6147 6346.3 6517 6605.1 6595.1
6484.4 6294.8 6037.5 5725.8 5395.6 5061 4743.1 4431.4 4152.3 4004.5
3942.5 3910.2 3871.6 3798.6 3697.1 3539.9 3329.7 3096.7 2850.8 2574.8
2269.7 1920.9 1533.2 1138.6 702.8 289.4 0
7451.5 6765.2 6339.2 6090.4 6030.4 6144.7 6344.9 6513.6 6596.5 6582.2
6467.8 6290.6 6041.8 5730.1 5392.7 5046.7 4715.1 4386.2 4100.3 3954.5
3894.4 3865.8 3831.5 3757.2 3654.2 3488.4 3285.4 3056.6 2805 2530.5
2227.4 1887.2 1469.7 1098 666.2 271.6 0
7451.5 6789.5 6359.2 6104.1 6036.7 6147 6346.3 6517 6605.1 6595.1
6484.4 6294.8 6037.5 5725.8 5395.6 5061 4743.1 4431.4 4152.3 4004.5
3942.5 3910.2 3871.6 3798.6 3697.1 3539.9 3329.7 3096.7 2850.8 2574.8
2269.7 1920.9 1533.2 1138.6 702.8 289.4 0
7451.5 6809.2 6379.5 6122.1 6052.1 6160.2 6363.5 6539 6632.3 6625.1
6512.4 6307.7 6037.5 5723.3 5401.3 5086.5 4790 4500.3 4233.3 4079.1
4011.7 3971.9 3925.9 3852.7 3752.6 3598.2 3386 3149.3 2901.1 2622.6
2310.1 1961.5 1588.1 1184.9 738.9 308.2 0
7451.5 6828.7 6399.8 6140.4 6067.5 6173.3 6380.6 6560.8 6659.4 6655.1
6540.8 6320.6 6037.5 5721 5407 5111.9 4837.4 4569.2 4314.2 4154.1
4080.9 4034 3980.2 3906.4 3808.1 3656.5 3442.7 3201.9 2951.4 2670.6
2350.4 2002.1 1642.7 1230.9 774.9 326.5 0
7451.5 6849.8 6426.4 6170.8 6096.4 6205.4 6425.2 6627.4 6744.6 6744.9
6618.2 6372.9 6064.4 5738.4 5433.3 5160 4907.2 4656.4 4413.7 4242.7
4151.8 4091.7 4030.5 3957.3 3857.5 3701.4 3485.8 3241.4 2983.7 2697.5
2363.5 2021 1650.4 1234.7 780.6 334 0
7451.5 6871 6453 6201.3 6125.3 6237.7 6470.1 6693.7 6829.5 6834.4
6696 6424.9 6091 5755.9 5459.9 5208.3 4977.5 4743.7 4513.5 4331.3
4222.7 4149.5 4080.9 4008.2 3907.3 3746.3 3529 3281.1 3016 2724.4
2376.7 2039.3 1658.4 1238.1 786.3 340.8 0
7451.5 6898.2 6490.4 6246 6175.6 6302 6567.9 6837.8 7006 7016.5
6857.3 6550.5 6181.3 5827.6 5526 5269.5 5029.3 4787.1 4552.6 4358.8
4223.8 4134.6 4060.3 3987.4 3884.4 3724.3 3506.7 3259.4 2994.9 2699.2
2350.4 2014.7 1625.8 1182.6 717.7 313.1 0
7451.5 6925.3 6527.9 6290.6 6225.4 6366.3 6665.7 6981.9 7182.7 7198.4
7019.1 6676 6271.1 5899.4 5592.3 5330.4 5081.1 4830.9 4592.1 4386.2
4225.5 4119.7 4039.7 3966.5 3861.5 3702.3 3484.1 3237.4 2973.7 2674.1
2324.1 1990.1 1593.2 1127.2 649.1 285.4 0
7451.5 6959.1 6581.6 6354 6301.7 6463.6 6804.1 7165.2 7392 7398.6
7183 6792.7 6360.3 5981.5 5650.4 5357.3 5074.8 4798 4544.9 4331.9
4155.8 4037.1 3951.9 3878.4 3772.9 3621.1 3412.6 3175.6 2918 2619.4
2274.3 1938.1 1553.8 1042.5 569.6 251.9 0
7451.5 6992.5 6635.1 6417.8 6377.8 6560.8 6942.5 7348.5 7601.6 7598.7
7347.1 6909.6 6449.3 6063.2 5708.7 5384.1 5068.2 4765.1 4497.8 4277.6
4086 3954.5 3864.4 3790.1 3684.3 3539.9 3341.1 3113.8 2862.2 2564.8
2224.6 1885.7 1514 957.9 490.4 218.7 0
7451.5 7035.7 6704.9 6502.7 6473.6 6659.7 7028.6 7417.7 7633.9 7579.6
7281 6835.6 6389.2 5996.3 5628.6 5285.2 4954.1 4642.1 4370.2 4151.8
3973.3 3849.3 3772.6 3698.8 3591.6 3441.2 3246.8 3024.6 2785 2495.1
2161.4 1831.4 1468.3 973.9 534.7 252.8 0
7451.5 7079.2 6774.4 6587.9 6569.3 6758.9 7114.6 7487.2 7665.9 7560.1
7214.7 6761.8 6329.2 5929.7 5548.6 5186.3 4840.3 4519.2 4242.7 4026
3860.7 3744.3 3680.5 3607.9 3499.3 3342.6 3152.4 2935.1 2707.8 2425.3
2098.2 1777.1 1422.5 989.9 579 286.5 0
7451.5 7122.3 6851 6684.6 6673.4 6840.1 7135.8 7421.1 7527.2 7379.7
7037.1 6619.4 6210.8 5816.2 5436.2 5074.2 4732.2 4416.5 4145.5 3931
3771.2 3662.2 3591.9 3503.8 3379.7 3203 3002.9 2797 2586.6 2330.1
2027.3 1719.6 1374.8 993.9 599.9 287.4 0
7451.5 7165.5 6927.6 6780.9 6777.2 6921.9 7156.9 7354.8 7388.5 7199.3
6859.6 6477 6092.7 5703 5324.1 4962.4 4624.1 4314.2 4048.3 3835.8
3681.4 3579.9 3503.3 3399.8 3260.2 3063.8 2853.6 2659.2 2465.3 2234.6
1956.4 1661.9 1326.7 997.9 620.5 288.2 0
7451.5 7214.7 7014.3 6895.3 6891.6 6997.4 7146.6 7230.1 7171.8 6951.6
6637.1 6294.6 5941.1 5581.7 5232 4896.3 4576.4 4275 4015.1 3805.2
3633.1 3507.8 3400.9 3289.4 3163.6 3002.3 2830.2 2666.6 2491.1 2272
1992.7 1698.5 1357.6 1019.6 644.8 292.8 0
7451.5 7264.2 7101.2 7009.7 7006 7073.4 7136.4 7105.5 6955.4 6704.6
6414.9 6111.9 5789.6 5460.8 5139.7 4830 4528.6 4236.1 3982.5 3774.3
3585 3435.5 3298.3 3179 3066.6 2940.8 2806.4 2674.1 2516.8 2309.8
2028.7 1735.1 1388.2 1041.4 669.1 297.4 0
7451.5 7318.8 7205 7147.2 7151.2 7191.8 7193 7084.9 6858.1 6560.8
6249.1 5951.7 5662.1 5385.6 5118.8 4852.9 4580.4 4304.7 4049.1 3830.4
3634.5 3484.4 3375.7 3292.3 3213.6 3124.1 3001.7 2836.5 2632.3 2389
2089.9 1783.9 1429.4 1061.4 690.5 305.9 0
7451.5 7373.7 7308.5 7285 7296.5 7310.8 7249.9 7064 6760.9 6416.9
6083.3 5791.6 5535.1 5310.4 5098.2 4875.8 4632.1 4373.4 4116 3886.4
3684.3 3533.6 3453.5 3405.5 3360.3 3307.7 3196.7 2998.9 2747.8 2468.2
2150.8 1832.8 1470.3 1081.4 712 314.5 0
7451.5 7441.4 7427.1 7438.6 7461.5 7464.3 7372.8 7139.8 6780.9 6377.8
5977.5 5662.9 5434.2 5265.5 5116.8 4943.8 4736.5 4504.9 4243.3 3995.9
3811.5 3711.4 3721.4 3731.4 3700 3622.8 3436.9 3133.8 2792.2 2467.6
2161.7 1838.6 1471.1 1069.4 696.3 294.5 0
7451.5 7502.4 7547.2 7602.4 7663.6 7676.8 7608.1 7416.6 7103.2 6744.6
6353.5 6005.2 5721.6 5497.1 5309.8 5112.5 4889.5 4645.9 4386.2 4180.4
4054 3990.2 3980.8 3960.2 3851 3641.4 3434.6 3140.1 2792.2 2439.6
2032.4 1625.5 1216.7 852.1 534.7 227.3 0
7451.5 7565.3 7674.5 7780 7874.1 7914.4 7883.2 7747.4 7513.2 7238.4
6931.6 6651.1 6416.7 6214.5 6015.8 5781.9 5502.8 5194.9 4867.7 4609
4437.1 4323.9 4241.8 4144.6 3995.9 3737.5 3480.1 3115 2674.6 2272.9
1845.4 1444 1063.1 738.9 451.8 193.3 0
7451.5 7628.2 7801.7 7957.6 8083.9 8152 8158.3 8078.2 7923.2 7732.2
7510.1 7297 7111.8 6931.6 6721.7 6451.3 6116.1 5743.9 5349.3 5037.6
4820.3 4657.9 4502.9 4329 4140.9 3833.8 3525.6 3089.5 2556.8 2105.9
1658.4 1262.4 909.3 625.6 368.9 159.6 0
7451.5 7693.9 7937.8 8159.1 8329 8440.8 8490.8 8464.2 8391 8301.3
8212.6 8153.4 8125.7 8091.4 8026.8 7916.1 7763.7 7606.4 7460.3 7339.7
7208.1 6986 6617.7 6098.4 5424.2 4617.3 3891.3 3193.6 2527.4 2016.1
1577.2 1206.9 886.4 621 371.1 161.6 0
7451.5 7759.7 8074.2 8360.7 8573.7 8729.6 8823.4 8850.2 8858.8 8870.3
8915.4 9009.8 9139 9250.6 9332.3 9380.9 9411.5 9469.6 9571.7 9641.7
9596 9314.3 8732.4 7867.5 6707.5 5400.7 4257 3297.4 2497.6 1926.6
1496 1151.7 863.5 617 373.1 163.6 0
7451.5 7824.9 8209.5 8567.7 8847.1 9039.5 9159.6 9217.1 9262 9322.6
9432.4 9604 9826.1 10058 10322.2 10618.2 10993.9 11485.4 12132.2 12821.3
13460.7 13875.8 13784.3 13140.4 11942.1 10321.7 8668.4 7048.9 5550 4243
3079.5 2086.8 1344.5 826.9 442.1 183.3 0
7451.5 7890.4 8345 8774.8 9120.7 9349.5 9495.9 9584 9665.2 9774.7
9949.1 10197.9 10513.2 10865.5 11312.1 11855.4 12576 13501.3 14692.7 16000.9
17325.3 18437.1 18835.9 18413.6 17176.7 15242.6 13080.1 10800.3 8602.3 6559.3
4663 3021.8 1825.7 1037.4 511.3 203 0
7451.5 7951.8 8480.8 8998.6 9404.1 9660.6 9820.4 9913.1 10007.4 10124.4
10291.4 10524.7 10828.6 11177.8 11611.5 12236.9 13131.8 14303.6 15775 17524.4
19622 21825.4 23778.9 25163.4 25509.4 24052.5 21991.2 19538.2 16861.6 13959.9
10633.6 7442.6 4795.1 2775.3 1248.4 408.9 0
7451.5 8013.3 8616.6 9222.8 9687.5 9972 10145 10242.2 10349.4 10473.8
10633.9 10851.2 11144.3 11490.3 11910.6 12618.3 13687.7 15105.9 16857.3 19047.5
21918.3 25213.7 28722.1 31913.2 33841.8 32862.5 30902.4 28276.1 25120.8 21360.7
16604.2 11863.4 7764.6 4513.5 1985.8 614.8 0
